Toshiba Monitoring System (TMS)

Businesses continue to rely more on technology every day to keep operations flowing smoothly, yet small to midsize companies frequently overlook the electrical systems that power servers and machines. As a result, the importance for companies to manage precise, reliable power without hiring or training personnel increases, especially for organizations conducting business from multiple locations.

Toshiba’s solution is a beta cloud-based remote monitoring service, Toshiba Monitoring System (TMS). TMS gives our experts 24/7 access to monitor your uninterruptible power systems to maximize uptime of critical applications. TMS provides peace of mind by detecting any issues threatening to compromise uptime and quickly resolving them before they occur. The Toshiba Monitoring System is also compatible with Energy Storage Systems (ESS), ensuring comprehensive monitoring and management of both UPS and ESS. As businesses expand, Toshiba experts analyze UPS/ESS data and provide recommendations for service maintenance and system upgrades. Toshiba understands the value of connecting your Toshiba UPS/ESS assets to track system health, maximize uptime, and provide rapid service using immediate fault identification, environmental monitoring, and data analytics. TMS adds an additional monitoring layer to existing monitoring solutions.

Toshiba Monitoring System creates value for businesses by giving them time to concentrate on operations and growth rather than building a complex monitoring system. With its comprehensive hands-off software solution, Toshiba Monitoring System makes monitoring and managing power systems easier for businesses.

Overview

Features:

  • View status of UPS/ESS in map or list format
  • 24/7 remote access to UPS/ESS status via standard web browser
  • Cell phone (SMS) or email alerts if UPS/ESS event occurs
  • Redundant solution for existing monitoring solutions
  • Immediate fault identification for faster service and increased uptime
  • Logs history of events/trends
  • Export data history as CSV or PDF
  • Access to UPS/ESS real-time data

Technology:

  • Secure TMS connection via MQTT, lightweight data transfer protocol
  • Utilizes latest secure encrypted connection and data technology
  • One way connection, no intrusion to networks
  • Devices use X.509 Certificates to encrypt the connection

Requirements:

  • Every UPS must have RemotEye 4 network card installed with updated firmware
  • Every ESS must have the RemotEye ESS network card installed with updated firmware
  • RemotEye 4 and RemotEye ESS requires permission to communicate to internet via port 8883

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    No Training Data Available

    [related_post_acf]
    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.