Totally Enclosed 840

For frames that fall outside 841 guidelines yet still require essential Petrochem Severe Duty features, Toshiba’s Totally Enclosed Fan Cooled (TEFC) 840 motor series is the ideal solution. Combining advanced mechanical enhancements with an IP55 rating, these motors deliver outstanding protection against moisture and contaminants. Engineered with heavy-duty construction, the 840 series excels in challenging environments, providing robust, versatile performance tailored to rigorous industrial demands.

Search by Rating

Overview

Petrochem Severe Duty

Sealing and Protection

Non-contacting labyrinth seals on both bearings, gasketed main t-box & auxiliary t-box, lead separator gaskets, and corrosion-resistant drain & breather at the lowest part of the motor frame & inside main t-box enhance the reliability and durability by providing effective sealing and protection reducing maintenance and preventing costly downtime.

 

Insulation System

Designed to withstand an immersion test in accordance with NEMA® MG 1, demonstrating proven resistance to moisture penetration for reliable performance in demanding conditions.

 

Mounting and Alignment

Precision .005-inch motor foot flatness enhances alignment, stability, and optimal performance. It helps prevent increased wear, vibration, and potential damage to both the motor and connected machinery.

 

Safety

Grounding is prioritized, with grounding lugs installed on the motor frame and inside the main terminal box. These lugs provide a safe path for stray electrical currents to dissipate into the ground, preventing the motor frame from becoming energized.

 

Corrosion Resistance

Severe-duty, rust-inhibitive hardware and paint system applied to both the motor and shaft/rotor assembly for reliable operation in harsh conditions significantly extends the lifespan of motors by protecting them from environmental factors like moisture, chemicals, and salt.

 

Testing and Standards

Adhering to rigorous testing and standards, this series undergoes Non-Witnessed Routine Testing per IEEE 112, verifies efficiency, power output, and operational stability while actively identifying manufacturing defects or inconsistencies early.

 

Ingress Protection

The IP55 robust design effectively prevents the ingress of humidity, dust, dirt, and other environmental contaminants, providing reliable operation even in challenging conditions.

 

Standard Features

Low Vibration

By exceeding NEMA® vibration requirements, mechanical integrity and stability are maintained, extending the motor’s life and bearing life.

 

Cast Iron & Anti-Corrosive Design

High-grade cast iron frames and brackets, combined with cast iron or fabricated steel terminal boxes and fan covers, deliver exceptional mechanical rigidity. The use of corrosion-resistant hardware, a resilient paint system, drain, and breather enhances durability in demanding environments.

 

Interchangeable Bearing Brackets

Interchangeable C-Face and D-Flanges permit users to exchange brackets for application flexibility (2, 4 & 6 Pole), where applicable.

 

Lamination Material

With the capability to withstand 1,000°F, the motor core is less likely to be damaged in the event of a failure, offering a higher probability of successful repair and enabling repeated repairs with minimal reduction in core loss, extending the motor’s operational lifespan and reducing replacement costs.

 

Thermal Protection

Embedded 100 Ω platinum stator RTDs, two per phase terminated in an auxiliary box, help protect the motor’s insulation system from excessive heat and unsafe operation.

 

Drive Duty Compatibility 

The insulation meets NEMA MG1 Part 31 standards.  It can be paired with a UL-Listed Medium Voltage Drive, which features a motor-friendly multiphase neutral point clamped output.

 

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.