The Toshiba TE-B Series is an exceptional solution for industrial applications, designed to provide reliable and efficient motor control. Offering smooth, soft starting capabilities reduces mechanical stress on motors and equipment, significantly extending their lifespan. It safeguards machinery against potential damage with advanced motor and load protection features, providing continuous and safe operation. Flexible control options and ready-to-use right out of the box makes the TE-B Series an optimal choice for industries seeking performance and value.
Overview
Specifications
Download Center
Training
Overview
TE2 Chassis
Provides stepless soft starting for three-phase AC induction motors, effectively protecting mechanical components from excessive torque stress and shielding electrical systems from high inrush currents.
Robust Design
UL Type 4/12 enclosures offer durable, versatile, and safe protection against environmental elements including dust, water, and non-corrosive liquids, making it ideal for indoor and outdoor harsh industrial environments.
Bypass Contactor
Across-the-line motor start provides operation of critical equipment during critical situations, safeguarding against potential losses.
Cost-Effective Package
Offers the same high-quality performance and similar features as other options but at a reduced price, providing excellent value without compromising functionality.
Included Door Mounted Controls
- Start/Stop Pushbutton
- Local/Off/Remote Selector Switch
- Reset Pushbutton
- Pilot Lights:
- Illuminated E-Stop Pushbutton
- Run
- Power On
- Fault

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]