RemotEye® HMI

The RemotEye® Human Machine Interface (HMI) offers unparalleled edge computing capabilities for the Toshiba SCiB™ Energy Storage System (ESS). This sophisticated device provides a single interface to interact with the connected SCiB™ ESS, even when it comprises multiple (up to eight) cabinets.

This system also allows you to delve into multiple layers of data, ranging from the macro view of the entire system to the micro view of each cell. This offers insight into a range of data points such as battery state of charge, operation, alarms, and overall status, enabling you to maximize efficiency and optimize your business’ uptime.

Additionally, it allows for a luxurious, comprehensive view of your Toshiba UPS equipped with the RemotEye® 4 IIoT card, all within one sophisticated interface, providing exceptional monitoring of the entire system. You can even experience the same visual sensation as if you were standing right in front of the Human-Machine Interface with the convenience of remote connectivity through VNC protocol.

Overview

RemotEye® HMI Monitoring Features

  • System status overview
  • Monitor multiple cabinets (up to 8 cabinets)
  • Battery state of charge
  • String contactor status
  • Visibility to UPS data
  • Visibility to string-level data
  • Visibility to module-level data
  • Visibility to cell-level data
  • Real-time charts
  • Key performance analytics
  • System info, warning & critical alarms
  • Buzzer on alarms
  • User-friendly interface
  • Remote access via VNC

 

System Requirements:

The RemotEye ® HMI utilizes TCP/IP protocols for communication with cabinets and Toshiba UPS. For communication to be successful, both the cabinets and UPS must be equipped with RemotEye® 4 and RemotEye® ESS cards and must be located within the same subnet.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    No Training Data Available

    [related_post_acf]
    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.