Toshiba’s MTX® NEMA 3R outdoor medium voltage adjustable speed drive features an advanced enclosure design and power section topology. As the world’s first medium voltage drive specifically designed for outdoor installation, the MTX is engineered for remote applications or locations where a building does not exist. It can be mounted virtually anywhere, from jungles to deserts, eliminating the need for indoor floor space. The MTX is an excellent option for extreme environmental conditions and challenging remote installations.
- Products
 - Drives
 - Medium Voltage Drives
 - MTX® Outdoor
 
Search by Rating
								
								Overview
															
													
								
								Specifications
															
													
								
								Download Center
															
													
								
								Training
															
									
								
								Overview
								
							
						Lower Cost of Ownership
Eliminates the expense of integrating drives into buildings and the need for building air conditioning units, resulting in significant lifetime operational cost savings by removing the necessity for air handling units.
Outdoor Enclosure Design
A hybrid enclosure featuring a force-air cooled drive cabinet and a convection-cooled transformer cabinet, enabling reliable operation in temperatures ranging from -20°C to 50°C.
Integrated Isolation Transformer
Reduces overall harmonics to meet or exceed IEEE 519-2014 standards using a phase shifting transformer. The integral transformer simplifies design and minimizes the overall footprint, offering a more efficient and compact solution.
Synchronous Motor Transfer
Enables control of multiple motors using a single drive, providing smooth transitions between drive and utility power by eliminating current and torque transients.
Three Cables In, Three Cables Out
Control and cooling fan power are derived internally, eliminating the need for secondary power sources and simplifying installation.
Versatile Control Interface
Offers eight digital inputs, six digital outputs, two analog inputs, and eight analog outputs (with the ability to expand up to eight outputs). Each input/output can be programmed for various functions for ultimate flexibility.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
								
								Specifications
								
							
						
															Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
 - Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
 - Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
 - Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
 - Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
 
								
								Download Center
								
							
						
											
							
			
								Catalog
															
													
											
							
			
								DATA PACKAGES
															
													
											
							
			
								Brochures
															
													
											
							
			
								Manuals
															
													
											
							
			
								technical References
															
													
											
							
			
								Drawing
															
													
											
							
			
								SOftware
															
									
											
							
			
								Catalog
								
							
						I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
											
							
			
								DATA PACKAGES
								
							
						
											
							
			
								Brochures
								
							
						
											
							
			
								Manuals
								
							
						I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
											
							
			
								technical References
								
							
						I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
											
							
			
								Drawing
								
							
						I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
											
							
			
								SOftware
								
							
						I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
								
								Training
								
							
						[related_post_acf]