The LC500 is a series of box-type controllers equipped with display functions, inputs, outputs, and a side keyboard for setting parameters. The series is suited to general industrial and plant control systems, ranging from standalone to medium- and small-sized control systems.
- Products
- Industrial Automation
- Legacy PLCs
- Micro-Size Series [model 1000]
Overview
Specifications
Download Center
Training
Overview
Display Functions and Inputs and Outputs Integrated
The controller functions based on the loop control module (L1) are integrated into a box-type one-loop controller with display functions, inputs, and outputs.
Expanded Multi-loop Controller Functions
PID control of up to 8 loops is possible, and a display LD512H can be installed for each loop. This evolution from one-loop control to multi-loop control offers easy adaptation to changes in the control range and helps reduce total cost. Up to 15 I/O modules can be installed apart from the controller. This means flexibility in system configuration.
Side Keyboard Built-In
A side keyboard is built inside the controller to display and set control parameters and check alarm information. A simple change or check of parameters can be done without taking a tool computer to the control site.
Compatible with Engineering Tool 2
Engineering Tool 2 of the Integrated Controller is used for engineering. It supports the total domain of engineering, ranging from programming to online monitoring of program data, status surveillance, and event log functions. By dividing a program into function blocks, the reuse of the functions is made possible, thereby improving engineering efficiency.
Network Compatibility
The TOSLINE™-S20LP, Toshiba’s control LAN/field network/device network, is provided as a standard feature (LC511, LC512). This permits connection to units of the Integrated Controller series or PROSEC T series to constitute a medium or small-sized control system.
I/O
I/O modules for installation apart from the controller are available in various types: loop, analog, digital, and pulse. (Up to 15 modules can be connected.)
Network
Two types of monitoring control networks are provided for one loop controller: optical dual loop TOSLINE™-S20LP (for type LC511 and 512) and MC bus as that of conventional type (for type LC521 and 522).

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
No document available!!!
Training
No Training Data Available
[related_post_acf]