High-Performance Generator Rotor

As environmentalists and social activists emphasize the importance of global warming, we launched a proactive drive to manufacture high-efficiency motors and generators for electrified vehicles. These cutting-edge motors and generators are critical to lowering emissions and encouraging cleaner, greener transportation alternatives. Our goods lead the eco-friendly revolution by supporting our commitment to sustainability and promoting technological innovation.

Overview

High Power density & High Torque Density Motor (Downsizing)

Utilizing Magnet torque and Reluctance torque by double-layered V shape Interior permanent magnet rotor technology (Double V-shape IPM)

 

High-Efficiency Motor

High-efficiency drive in Wide speed range by round-wire & distributed winding stator

 

Oil Cooling

Direct oil cooling design to stator winding and rotor core and oil-resistant design

 

Low Noise & Low Vibration

Low noise and low vibration by magnet design optimization and rotor-skew technology

 

Installed Sensor

  • Thermistor detecting copper winding temperature
  • Resolver detecting rotor pole angle

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    No document available!!!

    Training

    No Training Data Available

    [related_post_acf]
    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.