Highlights
Fault Event Recording
Incorporates fault memory with precise time and date stamps, facilitating more efficient troubleshooting.
 
Communication Capabilities
Supports Modbus® RS-485 communication and can be integrated with various protocols including DeviceNet®, Fieldbus, and Profibus.
 
RX Series
Advanced System Protection
Common system protection features found in standalone motor protection relays are standard, allowing users to customize protection levels by setting warning thresholds, separating trip curves for start and run modes, utilizing a learned overload curve, or activating remote/automatic overload reset options.
 
Comprehensive Monitoring
Provides metering for three-phase currents, voltages, kW, kVA, kVAR, power factor, frequency, kWH, elapsed run time, run cycle count, lock-out time, reset time, and remaining thermal capacity.
 
Built-in Flexible Control Features
Includes a real-time clock for scheduling and controlling duty cycles, starts per hour, minimum time between starts, and coast-down/backspin timers.
 
Cost and Space Savings
Built-in features can eliminate the need for additional devices, saving both cost and space.
 
TE-RTD 12 Series
Advanced Monitoring
Provides advanced RTD (Resistor Temperature Detector) and differential current monitoring capabilities, ensuring precise temperature and current tracking.
 
Multiple Inputs and Outputs
Includes 12 built-in RTD inputs, 3 programmable output relays, 2 isolated analog inputs, 1 isolated analog output, and 3 isolated digital inputs.
 
High Accuracy
Analog inputs feature an accuracy of better than 1%, while the analog outputs boast an accuracy of better than 0.5%
 
Ease of Installation
Removable terminal blocks for I/O and DIN rail or back panel mounting.