4400 Series 3 Phase UPS 15-50kVA

The Toshiba 4400 Series is a top-tier monolithic double-conversion Voltage and Frequency Independent (VFI) 3-phase Uninterruptible Power Supply (UPS) built on advanced technology 208V 4-wire all IGBT PWM input/output topology. The 4400 Series comes in two cabinet sizes: one for the 15, 20, 25, and 30kVA models, and another for the 50kVA model. A wide selection of different input and output voltages are achieved using built-in transformers or matching series auxiliary cabinets. The highly reliable 4400 Series offers total front access with 0” rear clearance and is seismic compliance ready. Application-specific battery backup times are achievable with internal batteries or through the 288VDC battery link. The 4400 Series’ low THD, large voltage and frequency window, and small footprint makes it ideal for continuous critical power needs in small data centers, healthcare imaging and analyzing equipment, light industrial, and manufacturing applications.

Overview

Key Features

  • +10/-15 Input Voltage window without using batteries.
  • +/- 5Hz Input Frequency Window
  • >.98 input Power Factor
  • 9 output power factor.
  • Low Total Harmonic Distortion (THD)
  • 0” Rear Clearance
  • Total Front Access
  • Easy to Install with Top, Bottom, or Side Power Cable Entry Portals
  • Easy to Navigate LCD Touchscreen Display
  • HCAI Seismic Compliance Ready
  • Toshiba SCiB™ ESS Matching Cabinet Ready
  • RemotEye® Network Interface Card Compatible
  • Proudly Assembled in USA
  • Three-year onsite warranty for lower cost of ownership

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training
    [related_post_acf]
    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.