Search by Rating

1000/1000+ Series 1-3kVA

4200FA CT 15-50kVA

4300 Series 30-50 kVA

5000 Series 15 to 50kVA

EL924 Series Emergency Lighting UPS

G2020 Series SiC 500 – 750 kVA

G8000 Series 80-300kVA

T1000 UPS 5.2-6kVA

TPX Series Workstation UPS

Search by Rating

Scroll to Top

Add Your Heading Text Here

1Quick Start

Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.