Toshiba offers single-phase Uninterruptible Power Systems (UPS) models ranging from 1 to 22 kVA and three-phase systems from 15 to 2,000 kVA, all models have a variety of optional accessories for specific application needs. These comprehensive UPS systems are ideal for multiple types of applications such as data centers, telecommunications, retail, healthcare, broadcasting, commercial, emergency lighting, and industrial use. Advanced technology topology and control ensure reliable emergency backup power to protect critical loads from blackouts, brownouts, and power surges. Time tested reliability of the Toshiba UPS systems is backed with the highest factory warranties in the market.

Search by Rating

1000 Series 230V 1-3kVA

1000 Series Options

1000/1000+ Series 1-3kVA

1600XP/XPi Series Options

1600XPi Series Tower Design UPS

3000 SP Series UPS

4200 Series

4200FA CT 15-50kVA

4300 Series

4300 Series 30-50 kVA

4400 Series 3 Phase UPS 15-50kVA

5000 Series 15 to 50kVA

Search by Rating

Scroll to Top

Add Your Heading Text Here

1Quick Start

Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.