The Toshiba SCiB™ Lithium Titanium Oxide (LTO) battery technology Energy Storage System (ESS) offers a Safe, long-life, high-power density solution for the critical power UPS. SCiB™ ESS models are available in 480V, 288V, and 125V configurations. The SCiB™ ESS cabinets can be paralleled to match UPS capacity or application specific battery backup runtimes. The 125V SCiB™ ESS model is capable of standalone 125VDC applications with optional internal charger.

 

For more information about the SCiB™ Lithium Titanium Oxide (LTO) battery technology, please visit https://www.global.toshiba/ww/products-solutions/battery/scib.html

Search by Rating

125VDC SCiB™ ESS

288VDC SCiB™ ESS

480VDC SCiB™ ESS

Environmental Monitoring Device (EMD)

Environmental Monitoring Device (EMD) Gen 2

RemotEye® ESS

RemotEye® HMI

Search by Rating

Scroll to Top

Add Your Heading Text Here

1Quick Start

Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.