Toshiba’s electromagnetic flow meters are designed for precision and reliability across industries such as power generation, HVAC, water and wastewater treatment, pulp and paper, metals, and food and beverage. With features like 0.2% accuracy, built-in surge protection, and minimal straight pipe run requirements, these flow meters deliver top performance in demanding environments. Every Toshiba electromagnetic flow meter comes with the assurance of a 10-year warranty.

Search by Rating

GF630 – Premium Value Flanged

LF414 – Mount-Anywhere Wafer

LF470 – Fractional

LF494 – Mount Anywhere Sanitary

LF516 – Capacitance

LF516 – Capacitance Severe Service Wafer

LF620FB/LF622FB Converter

LF654 – Flanged Mount Anywhere

LF664 – Large Flanged

Search by Rating

Scroll to Top

Add Your Heading Text Here

1Quick Start

Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.