Toshiba’s Totally Enclosed Fan Cooled (TEFC) General Purpose motor series is designed to have high ingress protection from moisture and contaminants, making these motors ideal for challenging environments like oil & gas, mining & minerals, and chemical industries. It meets global demands for energy conservation and long service life, offering exceptionally high torque and low vibration for superior performance and reliability. Built with a heavy-duty cast-iron frame, oversized 300 series bearings, and advanced insulation systems, these motors are engineered for durability and efficiency. Toshiba’s in-house design and manufacturing capabilities allow for complete customization, ensuring each motor meets specific application requirements.
- Products
- Medium Voltage Totally Enclosed
- Motors
- Totally Enclosed Fan Cooled
Search by Rating
Overview
Specifications
Download Center
Training
Overview
Low Vibration
By meeting or exceeding NEMA® vibration standards, the motor maintains high mechanical integrity and dynamic stability, minimizing component stress and extending the service life of both the motor and its bearings.
Ingress Protection
The IP54 design prevents the ingress of humidity, dust, dirt, and other environmental contaminants, enhancing reliable operation even in challenging conditions.
Cast Iron & Anti-Corrosive Design
High-grade cast iron frames and brackets, combined with cast iron or fabricated steel terminal boxes and fan covers, deliver exceptional mechanical rigidity. The use of corrosion-resistant hardware, a resilient paint system, drain, and breather enhances durability in demanding environments.
Interchangeable Bearing Brackets
Interchangeable C-Face and D-Flanges permit users to exchange brackets for application flexibility (2, 4 & 6 Pole), where applicable.
Lamination Material
With the capability to withstand 1,000°F, the motor core is less likely to be damaged in the event of a failure, offering a higher probability of successful repair and enabling repeated repairs with minimal reduction in core loss, extending the motor’s operational lifespan and reducing replacement costs.
Thermal Protection
Embedded 100 Ω platinum stator RTDs, two per phase terminated in an auxiliary box, help protect the motor’s insulation system from excessive heat and unsafe operation.
Humidity Protection
120V space heater is included. Available as an option on the 449 frame.
Drive Duty Compatibility
The insulation meets NEMA MG1 Part 31 standards. It can be paired with a UL-Listed Medium Voltage Drive, which features a motor-friendly multiphase neutral point clamped output.
Rotor Options:
Aluminum Rotor
High-pressure diecast aluminum rotors offer a lightweight, cost-effective solution. Low rotor inertia improves acceleration and deceleration, while excellent thermal conductivity enhances cooling. Corrosion-resistant properties increase reliability in harsh environments.
Copper Bar Rotor
Copper bar rotors deliver high electrical conductivity for improved efficiency and reduced losses. They provide higher starting torque and operate at lower temperatures, making them ideal for heavy-duty, high-performance applications where thermal stability and energy efficiency are critical.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]