Weather-Protected Type I

Toshiba’s General Purpose Weather-Protected Type I (WPI) motor series includes ventilation openings with overhanging covers for efficient cooling and protection against environmental hazards. Built with robust materials and corrosion-resistant coatings, these motors offer durability and ease of maintenance. They are designed to meet the industry’s needs for energy conservation and reliability in indoor environments. These customizable motors are ideal for various applications, including power generation, water and wastewater treatment, oil and gas, and more.

Search by Rating

Overview

Weather-Protected Design

Ideal for large, well-ventilated rooms. Fresh air is drawn in by high-performance fans, cooling the core and coils before being exhausted.

 

Fan Design

3-D fluid analysis is used to model airflow and optimize fan design, providing maximum airflow with reduced frictional losses.

 

Frame Construction

Finite element analysis is utilized to determine optimal rigidity.  The design reduces vibration by maintaining stator-to-frame concentricity.

 

Customizable

Built to meet application requirements, backed by U.S.-based application engineering and support for a precise fit and reliable performance.

 

Thermal Protection

Embedded 100 Ω platinum stator RTDs, two per phase terminated in an auxiliary box, help protect the motor’s insulation system from excessive heat and unsafe operation.

 

Humidity Protection

120V space heater is included in all frames.

 

Vibration Provisions

Designed for mounting vibration sensors (1/4” NPT) on each bearing bracket.

 

Drive Duty Compatibility 

The insulation meets NEMA MG1 Part 31 standards.  It can be paired with a UL-Listed Medium Voltage Drive, which features a motor-friendly multiphase neutral point clamped output.

 

Rotor Options:

Aluminum Rotor

High-pressure diecast aluminum rotors offer a lightweight, cost-effective solution. Low rotor inertia improves acceleration and deceleration, while excellent thermal conductivity enhances cooling. Corrosion-resistant properties increase reliability in harsh environments.

 

Copper Bar Rotor

Copper bar rotors deliver high electrical conductivity for improved efficiency and reduced losses. They provide higher starting torque and operate at lower temperatures, making them ideal for heavy-duty, high-performance applications where thermal stability and energy efficiency are critical.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.