EQP Global® Severe Duty

The Toshiba EQP Global® Severe Duty (SD) motor series is engineered to excel in a wide range of general-purpose industrial applications. It features a robust, totally enclosed fan cooled (TEFC) design with premium construction. The series is designed for durability, boasting an IP55 rating that effectively protects against moisture and contaminants, making it ideal for severe environments. Its heavy-duty cast-iron frame, brackets, and t-box contribute to long-lasting performance and reliability. Overall, the EQP Global Severe Duty series delivers exceptional performance and reliability as a high-quality motor choice for industrial needs.

Search by Rating

Overview

C-5 Rated Inter-Lamination Material

Utilizing stator and rotor laminations, the motor is designed to withstand burnout temperatures exceeding 1000°F.  These materials enhance thermal efficiency and offer superior rewindability for long-lasting performance.

 

Dual-Frequency Rated

With a standard dual-rating nameplate directly mounted on the motor, the 50/60 Hz design allows for easy drop-in replacement in a wide range of locations globally.

 

Heavy-Duty Construction

The EQP Global series features a robust cast iron design that enhances stability and prevents common mechanical failures. This durable construction includes increased ribbing in the end bells, maximized surface area at connection points, and deep bearing pockets for added strength and reliability.

 

High Torque Output

Engineered to meet or exceed NEMA® Design B torque levels, it delivers high torque performance that prevents stalling under heavy loads and protects against electrical issues such as voltage sags

 

Ingress Protection

The IP55 robust design effectively prevents the ingress of humidity, dust, dirt, and other environmental contaminants, providing reliable operation even in challenging conditions.

 

Insulation with Wide Thermal Capability

Class F-rated insulation system with Class H varnish and magnet wire, along with a low-temperature rise at rated conditions, provides large thermal margins for extended life and reliability. The life of the insulation doubles for every 10 degrees run below the insulation rating.

 

Inverter Duty Rated

Designed for use with adjustable speed drives (ASD) for energy savings at optimum fan speed, it features an insulation system that meets NEMA MG1 Part 31 standards, can withstand sharp voltage spikes up to 2000 V in 0.1 μs, and provides speed ranges of up to 60:1 Variable Torque and 10:1 Constant Torque in Class I Division 2 environments.

 

Low Vibration

By exceeding NEMA® vibration requirements, mechanical integrity, and stability are preserved, extending motor and bearing life and reducing downtime for more reliable and efficient operation.

 

Multi-Mounting Options

Multiple drain plug provisions on the brackets, frame, and conduit box provide proper drainage across vertical and horizontal mounting positions. Up to 440 frames are also available as a top mount (F3).

 

Oversized Bearings

Oversized 300 series bearings on both the drive and non-drive ends are used to enhance durability in diverse operating conditions, significantly extending motor service life and minimizing the risk of premature failure. These robust bearings enable the motor to last up to ten times longer than those with smaller bearings.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.