Micro-Size Series [model 1000]

The LC500 is a series of box-type controllers equipped with display functions, inputs, outputs, and a side keyboard for setting parameters. The series is suited to general industrial and plant control systems, ranging from standalone to medium- and small-sized control systems.

Overview

Display Functions and Inputs and Outputs Integrated

The controller functions based on the loop control module (L1) are integrated into a box-type one-loop controller with display functions, inputs, and outputs.

 

Expanded Multi-loop Controller Functions

PID control of up to 8 loops is possible, and a display LD512H can be installed for each loop. This evolution from one-loop control to multi-loop control offers easy adaptation to changes in the control range and helps reduce total cost. Up to 15 I/O modules can be installed apart from the controller. This means flexibility in system configuration.

 

Side Keyboard Built-In

A side keyboard is built inside the controller to display and set control parameters and check alarm information. A simple change or check of parameters can be done without taking a tool computer to the control site.

 

Compatible with Engineering Tool 2

Engineering Tool 2 of the Integrated Controller is used for engineering. It supports the total domain of engineering, ranging from programming to online monitoring of program data, status surveillance, and event log functions. By dividing a program into function blocks, the reuse of the functions is made possible, thereby improving engineering efficiency.

 

Network Compatibility

The TOSLINE™-S20LP, Toshiba’s control LAN/field network/device network, is provided as a standard feature (LC511, LC512). This permits connection to units of the Integrated Controller series or PROSEC T series to constitute a medium or small-sized control system.

 

I/O

I/O modules for installation apart from the controller are available in various types: loop, analog, digital, and pulse. (Up to 15 modules can be connected.)

 

Network

Two types of monitoring control networks are provided for one loop controller: optical dual loop TOSLINE™-S20LP (for type LC511 and 512) and MC bus as that of conventional type (for type LC521 and 522).

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    No document available!!!

    Training

    No Training Data Available

    [related_post_acf]

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.