1000 Series Options

Model UT1-BC-0125 – 1000 Series 1.0 to 1.5 kVA Matching Battery Cabinet Tower

Model UT1-BR-0125 – 1000 Series 1.0 to 1.5 kVA Matching Battery Cabinet Rackmount.

Model UT1-BC-0225 – 1000 Series 2.0 kVA Matching Battery Cabinet Tower

Model UT1-BR-0225 – 1000 Series 2.0 kVA Matching Battery Cabinet Rackmount.

Model UT1-BC-0320 – 1000 Series 3.0 kVA Matching Battery Cabinet Tower

Model UT1-BR-0320 – 1000 Series 3.0 kVA Matching Battery Cabinet Rackmount

All batteries cabinets include Internal Charger, DC Circuit Breaker and Anderson Style Connector Cable.

1000 Series Online UPS Remote Contact Card – The remote contact card is a solid state relay switch contact through a DB9 male connector. This card will be inserted into the optional slot located on the back of the 1000 Series UPS.

1000 Series Online UPS Frequency Conversion – Frequency Conversion software allows the UPS to output a fixed frequency. For example, if input frequency is 50 Hz and load requires 60 Hz, end users could program the UPS to ouput 60 Hz at all time from the UPS LCD. No hardware changes required, only a software upgrade on UPS. Please refer to Setup Software for detailed information.

1000 Series Online UPS Serial UPS Monitoring Program – The Serial UPS Monitoring Program allows Window OS to communicate to the UPS directly without going through the network by using the USB and serial cables included in the 1000 Series UPS Packaging. Features included in this program are automatic shutdown during fault, broadcast power abnormal status, schedule system shutdown, graphical display of power quality, and tracks power events.

1000 Series Rack Rail Kit – This adjustable rail kit is specially designed for Toshiba 1000 Series rackmount products. It supports all 1000 Series UPS and battery cabinets weighing up to 90 lbs. The sliding adjustable rail can accommodate UPS and battery cabinets between 17 and 35 inches. The kit includes easy step-by-step instructions on installing to a four post server rack.

Overview

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    No Training Data Available

    [related_post_acf]
    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.