Flash Memory Server

Up to 30 Channel Inputs/40 Channel Outputs with 60 TB of Secure Storage

  • Server platforms scalable from 1 TB to 60 TB
  • Real-Time, Direct-to-Air Video Server Design
  • Accurate Video Presets on Schedule
  • No Load Variations in Processing Speeds
Overview

Highlights

High Reliability

  • Flash Memory, IP Network, RAID
  • Solid-State and Maintenance-Free Recording Media
  • Latest 64 G Chip Sets
  • High-Speed 10/1 G LAN Interface
  • Rebuild Speed 3x Faster than HDD

Multi I/O, High Availability

  • High-Speed File Interface
  • New Effective Workflow
  • Up to 30 × 800 Mbps Ports Simultaneously
  • Even Play Out of File-Based Transfers
  • Offering High I/O Capabilities
  • Concurrent Input/Output Operation
  • Simultaneous Real-Time Play, 40 ch Outputs

Open Interface

  • SEC NET-LAN
  • For Control, ON-AIR MAX FLASH™ exposes its API as a General Interface, as well as supporting VDCP.

Energy Efficient, Compact

  • Low Power Consumption, Reduced by 40% Compared to Previous Models
  • Low Heat Dissipation using SLC 64 G Chips

Great Flexibility

  • Scale Storage from 1 TB to 60 TB
  • Available Memory Boards: 0.25 TB, 0.5 TB, or 1 TB
  • Supporting Latest Codec Formats: MPEG2 Long GOP/ ALL I and H.264 ALL I (AVC- Intra)
  • Supporting File Format: MXF OP1a
  • High Quality Up/Down Conversions with Low Latency, Closed Caption & AFD Support, and Audio Transparency.

Reliable Hardware

  • Based on Proven Results for Large Capacity and High Bandwidth Environments, ON-AIR MAX FLASH™ uses the latest 64 G Chip Set and High-Speed 10/1 G LAN Interface
  • Monitor Wear Leveling and Erase Rewrites
  • Prevent Common Secular Wearing
  • FEC (Forward Error Correction)
  • Redundant Power Supplies
  • Unlike the competition, Toshiba has developed a flash memory controller that monitors the wear leveling and erase rewrites to prevent the common secular wearing as seen in most “other” SSD applications.
  • Toshiba also employs FEC (Forward error correction) to prevent any data write lost. Redundant power supplies are also included benefits.

800 Mbps High-Speed File Transfers

  • Toshiba’s Original High-Speed Communication Platform, NPEngine™, offers High-Speed File Transfers
  • 30 ports × 800 Mbps for MXF and Other File Transfers

Power- and Space-Saving

  • Power Consumption Reduced by 40% Compared to Previous Models
  • 64 G NAND Flash Chips Condensed onto Single Memory Boards
  • Low Power Design

Flexible Configuration

High flexibility

  • Three types of memory card sets are available to choose from: 0.25TB, 0.5TB, and 1TB
  • Hot-swappable cards make it easy to expand I/O’s and memory capacity. Add channels, formats, and bandwidth as needed.
  • The system can be upgraded automatically by changing the configuration of the cards and software.

One Chassis Solution

  • Offering encoders, decoders, flash memory storage, controllers, and system management, all in a single 5RU chassis. Minimizing chassis size, lowering power consumption, fewer internal cable connections, hot-swappable, and easy maintenance contribute to a greener footprint.

Free Slot Configuration

  • ON-AIR MAX FLASH™ has a free slot architecture. Up to any 16 cards can be installed into a single 5RU chassis. The card combination and slot location can be adjusted at the user’s request.

Multi-Channels High-Performance Workflow

  • High-speed file transfer at 800Mbps that grows with ever-needing requirements and change.
  • The ON-AIR MAX FLASH™ has 10 IP ports, each with 800Mbps of dedicated bandwidth for non-real-time file transfers. It also offers simultaneous I/O operation with 40ch of frame-accurate real-time baseband outputs ports.
  • Currently scaling at 60TB of flash memory storage.
  • ON-AIR MAX FLASH™ can adapt to customers’ ever-changing workflow, creating an architect that grows as requirements and needs grow.

 

  Multi-Codec/Format/Converter

  • ON-AIR MAX FLASH™ supports 1080i, 720p, 480i and 576i format for ingest and play out. (NTSC/PAL)
  • Internal Multi Converter (M/C) allow users to specify separate formats for each individual output ports. Back-to-back playout is available for different compression formats and/or different picture resolutions.
  • Supported codec formats are: MPEG2 Long GOP/ ALL I and H.264 ALL I (AVC- Intra)
  • Encoders and decoders support both of these formats.
  • Closed Caption conversion, EIA-608/EIA-708 support.
  • AFD support.

Standard protocol and open platform API

Open control interface

  • ON-AIR MAX FLASH™ offers an open API over IP, allowing various MAM applications and 3rd party controllers to neatly tie into the ON-AIR MAX FLASH™ for more intricate workflows. Standard VDCP is also accepted.

 

Application for ON-AIR MAX FLASH™

  • File management tool for ON-AIR MAX FLASH™
  • Play List/File Transfer/Delete command available from external PC
  • Traffice/Automation playlist compatible
  • Secondary event support
  • Based API (Application Program Interface)
  • Control via Ethernet LAN
  • API and VDCP compliant
  • SNMP and alarm log files.
  • As Run Log

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    No document available!!!

    Training

    No Training Data Available

    [related_post_acf]

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.