Unified Controller NV Series

The Unified Controller nV Series includes brilliant features and functions that exceed process and factory automation requirements including monitoring and control systems of different fields, such as instrumentation and electric control.

Overview

nV DCS Controller Type 2

The nV Series controller is ideal for reliable DCS process automation and factory automation. The Unified Controller nV Series can be applied to monitoring control systems of different fields, such as instrumentation and electric control.

    • High-Speed and Reliable
    • Common Platform and Optimized Software
    • Electric Control (type 1) and Instrument Control (type 2)
    • IEC Language
    • Built-in Processor (20 ns)
    • Flexible Networking
    • Toshiba’s Real-Time Ethernet (TCnet) Network
    • One Gbps Ethernet Control LAN
    • Online Maintenance
    • Seamless Fusion with Existing Systems
    • Graphic, Text, and Custom Symbol Editing

Reliability and Security

This unification of controller types and the development of a common I/O system are realized by using hardware as a common platform and installing software conformed to each control type within this hardware. Reliability and security are provided by improved design quality, common hardware, and software optimization.

 

Environmental Harmony

The controller that is acceptable to the global environment was created using lead-free solder and electronic parts obtained through “green procurement.” A ranked control with high-speed processing and high functionality assists with global-environment “manufacturing.”

 

Text Editor (Structured Text)

Available in addition to the graphical language, LD, or SFC.

 

 

Custom Symbol Editor

Provides graphical symbols specific to industry types and allows users to develop original symbols.

 

 

 

Type2 Light DCS Controller

 

Small-to-Middle Scale Distributed Control System (DCS)

For more than thirty-five years, DCS products of Toshiba have been engineered for process automation systems of power generation, water & wastewater, oil & gas, iron making, mining, chemical, paper & paper mill, and cement.

System requirements for conventional DCS include high reliability, availability, advanced control performance, and capacity. While a large-scale DCS can manage a few thousand loops per controller, startup costs can add up due to the complex redundant architecture used to reduce the risk of centralized control and operation. The global process automation market demands DCS products that are easier to introduce and have improved cost performance in addition to the conventional DCS requirements. One practical solution is introducing a properly scaled DCS into each functional plant unit as needed. This reduces the risk of centralized control and operation at a reasonable cost. Toshiba developed the Unified Controller nV Series Type2 Light small-to-middle scale DCS in 2015 to meet growing demand in the process automation market. The Type2 Light manages up to 1,000 tag objects, including up to 128 control loops, while maintaining functions inherited from Toshiba’s large-scale DCS.

 

High-Cost Performance DCS: Type2 Light 

Reduces the number of processors and power consumption by half, compared to Toshiba’s previous DCS, the V-series L2. Furthermore, it supports existing intelligent serial I/O and user application programs, so cost-effective migration to Type2 light can be done.

 

Multivendor & High-Speed Remote I/O: TC-net I/O

 It comprises a 100 Mps loop network without a centralized hub, direct I/O, and multivendor network I/O. Modbus, FL-net, Profibus-DP, and HART devices can be connected.

 

C&I Engineer-Oriented Programming: nV-Tool

 Supports IEC61131-3 standard, user programming & online monitoring by using custom symbols of field sensors & devices, and instrument balloons.

 

 Integrated HMI for Small-to-Middle Scale: OIS-DS/Smart

 Holds the functions of OIS-DS and supports new DCS, Type2 Light, to supervise the monitor & operation of up to 4096 tag objects in a small-to-middle scale system, using up to 8 displays.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.