The LF620/LF622 converters are available with HART protocol and offer optional Modbus and Profibus compatibility.
Designed for ease of installation and operation, the LF620/LF622 features front panel wiring access for convenient connections. The LCD display can be rotated 90, 180, or 270 degrees, to support flexible viewing based on mounting orientation.
The converters are equipped with infrared switches, eliminating the need to open the cover for settings adjustments.