Toshiba’s Mount-Anywhere Electromagnetic Flow Meter is engineered to reduce installation costs associated with wiring, conduit, fencing, pipe, and labor. Utilizing advanced Mount-Anywhere characterized coil technology, it delivers exceptional accuracy, better than 0.5% of rate, even when installed just one pipe diameter from elbows, valves, or other obstructions, in line sizes up to 18 inches.
This design eliminates the need for costly re-piping or extended straight runs, maintaining its published accuracy regardless of placement. The Mount-Anywhere flow meter simplifies system design, offers flexible installation, and helps reduce total project costs. It serves as the successor to Toshiba’s LF434/LF620 and LF434/LF622 models.