JK OEM Power Cell

Toshiba’s UL-listed JK OEM Power Cell kit provides exceptional flexibility for designing and applying vacuum contactors. This adaptable design is engineered for integrators as a starter in the electrical control panels. It can replace air or vacuum contactors when used for motors, starters, or distribution applications. Built with a robust steel structure and factory-assembled for precision, it enhances space utilization while incorporating safety features such as a bolted-pressure isolation switch with mechanical and electrical interlocks.

Overview

Visible Bolted Pressure

Ensures the component is properly connected and secured, preventing accidental disconnection or damage, while providing a visual indication of connection integrity to reduce the risk of failure.

 

Isolation Switch Features

Allows for safe isolation of the component from the electrical system, preventing accidents during maintenance and reducing the risk of electrical faults or short circuits.

 

Less Resistance

Reduces energy loss and improves system performance while minimizing heat generation, helping prevent component failure.

 

Less Wear

Extends the component’s lifespan by reducing wear and tear, ensuring consistent performance over time.

 

No Insertion Pressure

Simplifies installation, reducing the risk of damage and preventing strain on the component and its connections.

 

Mechanical Interlocking System

Prevents accidental or incorrect assembly, ensuring proper installation and correct functioning, reducing the risk of errors and failures.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.