Vacuum Contactors

Toshiba offers a wide range of low and medium voltage vacuum contactors with advanced protection and control. Available in compact, electrically maintained, or latched-type designs, Toshiba’s vacuum contactors efficiently protect and control motors, transformers, and breakers for various industrial applications.

Overview

Highlights

Environment-Resistant

Ideal for use in high dust areas; the switching arc is contained within the vacuum bottle, shielding main contacts.

 

Reduced Maintenance

Vacuum bottle contacts have a long life with virtually no maintenance.

 

No External Surge Protection

Special main contact materials minimize chopping current; no surge suppressor/arrester is required except for special applications.

 

Designed for Safety

High & low voltage parts are totally separated by an insulated barrier (Non-flammable molded frame).

 

Conformity Industrial Standards

Conforms to Latest International Standards Such as UL®,CSA®, AS, BS, NEMA®, IEC60470 (2000); Consult Factory on Each Series.

 

Electronic-Control Drive Unit

All contractors include electronic control of the operating coil, offering wide control voltage of 100 to 240 VAC & 100 to 250 VDC, anti-chopping feature reducing power consumption. Electrically Held or Latched-Type Versions (Medium Voltage Models).

 

HCV-7HA(L)

The HCV-7HA is Toshiba’s latest vacuum contactor, conforming to UL 347 6th Edition standards. Building on the HCV-5HA, it features enhanced vacuum interrupters for greater protection, increasing electrical safety and reliability. Its compact design is available in electrically maintained or latched versions and fixed or drawout configurations, offers OEMs and end-users flexibility for both retrofits and new applications.

 

HCV-6KA(L)U

The HCV-6KA vacuum contactor features a solid-state electronic control unit that operates on 100 to 240 V AC or DC power, eliminating the need for coil or internal part changes. It features Toshiba’s patented “Axial Magnetic Field Type Electrode,” allowing for high current interruption within a smaller footprint compared to other vacuum contactors.

 

HCV-5HA(L)

The HCV-5HA was the first vacuum contactor to feature an electronic drive unit, eliminating economizing resistors and improving coil circuit reliability. Available in electrically-maintained or latched versions, its compact size, high performance, and optional drawout design, has helped many OEMs and end-users replace old air-break contactors and breakers.

 

HCV-1JBU/1KAU

The HCV-1KAU is a 720 A low voltage vacuum contactor that eliminates the need for parallel vacuum interrupters per phase. It features Toshiba’s patented “Axial Magnetic Field Type Electrode” for high current interruption in a compact footprint and uses a solid-state control unit that operates on 100 to 240 V AC or DC without requiring coil or component changes.

 

CV-10

The CV-10 vacuum contactor replaces vacuum circuit breakers in various applications, offering a smaller footprint, lower cost, and over 10 times the lifespan of medium voltage breakers. The HV model is ideal for capacitor switching, while the HA model is designed for motor and transformer switching.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    Search by Rating

    Scroll to Top

    Add Your Heading Text Here

    1Quick Start

    Iot Solution Pack uses templates containing attribute information and interfaces for individual types of devices to be managed and monitored, as well as information for individual data types. This makes it possible to connect device sensors to the IoT infrastructure by connecting to an edge gateway, reducing the implementation timeframe. IoT-based visualization and remote monitoring can be intiated quickly.